1.1.2.11 EC_REG_BANK_VTRxPadMonOverrideInpDis Function
C
/* x = VTR PAD monitor number */
void EC_REG_BANK_VTRxPadMonOverrideInpDis(void)
Summary
When PAD monitor override feature is enabled this API disables the input buffer of the pad in the VTRx region
Description
When PAD monitor override feature is enabled this API disables the input buffer of the pad in the VTRx region
Precondition
None
Parameters
None
Returns
None
Example
EC_REG_BANK_VTR1PadMonOverrideInpDis();
Remarks
None