1.1.3.4 void ECIA_GIRQBlockEnable(ECIA_GIRQ_BLOCK_NUM block) Function

C

void ECIA_GIRQBlockEnable(ECIA_GIRQ_BLOCK_NUM block)

Summary

Enables the given GIRQ block

Description

Enables the interruput generation from the given GIRQ block to NVIC

Precondition

None.

Parameters

Param Description
block One of the GIRQ block number from the enum ECIA_GIRQ_BLOCK_NUM

Returns

None

Example

ECIA_GIRQBlockEnable(ECIA_GIRQ_BLOCK_NUM8);

Remarks

None