1.1.3.13 void ECIA_InterruptDisable(ECIA_INT_SOURCE int_src) Function

C

void ECIA_InterruptDisable(ECIA_INT_SOURCE int_src)

Summary

Disables the given interrupt source

Description

Disables the given interrupt source

Precondition

None.

Parameters

Param Description
int_src One of the interrupt source from the enum ECIA_INT_SOURCE

Returns

None

Example

ECIA_InterruptDisable(ECIA_AGG_INT_SRC_GPIO002);

Remarks

None