1.1.3.16 ECIA_INT_SOURCE Enum

C

Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the interrupt source in various ECIA APIs

Description

This enum is used to to specify the interrupt source in various ECIA APIs

Remarks

None