1.1.3.15 ECIA_GIRQ_BLOCK_NUM Enum

C

Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the GIRQ block unmber in various ECIA block control APIs

Description

This enum is used to to specify the GIRQ block unmber in various ECIA block control APIs

Remarks

None