1.1.3.1 void ECIA_Initialize(void) Function

C

void ECIA_Initialize(void)

Summary

Initializes the ECIA module based on the MCC configuration

Description

Initializes the ECIA module based on the MCC configuration. This API is called by the SYS_Initialize() API and application need to call this API.

Precondition

None.

Parameters

None

Returns

None

Example

ECIA_Initialize();

Remarks

None