1.1.3.2 void ECIA_GIRQBlockDisable(ECIA_GIRQ_BLOCK_NUM block) Function

C

void ECIA_GIRQBlockDisable(ECIA_GIRQ_BLOCK_NUM block)

Summary

Disables the given GIRQ block

Description

Disables the interruput generation from the given GIRQ block to NVIC

Precondition

None.

Parameters

Param Description
block One of the GIRQ block number from the enum ECIA_GIRQ_BLOCK_NUM

Returns

None

Example

ECIA_GIRQBlockDisable(ECIA_GIRQ_BLOCK_NUM8);

Remarks

None