1.8.2.13 ADCx_ComparisonWindowSet Function

C

void ADCx_ComparisonWindowSet(int16_t low_threshold, int16_t high_threshold); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
void ADCx_ComparisonWindowSet(uint16_t low_threshold, uint16_t high_threshold); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

This function sets the window upper threshold and lower threshold values.

Description

This function configures the window threshold values.

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

Param Description
low_threshold 16-bit value for lower threshold
high_threshold 16-bit value for upper threshold

Returns

None

Example

ADC0_Initialize();
ADC0_ComparisonWindowSet(0x100, 0x200);

Remarks

Threshold values are based on result sign mode (differential mode) and result resolution (8, 10, 12 or 16 bit) configuration.