1.8.2.18 ADC_FastWakeupEnable Function
C
void ADC_FastWakeupEnable(void)
Summary
This function enables ADC Fast Wakeup.
Description
This function enables ADC Fast Wakeup.
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
None.
Returns
None
Example
ADC_Initialize(); ADC_FastWakeupEnable();
Remarks
None