1.8.2.16 ADC_SleepModeEnable Function
C
void ADC_SleepModeEnable(void)
Summary
This function enables ADC sleep mode.
Description
This function enables ADC sleep mode.
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
None.
Returns
None
Example
ADC_Initialize(); ADC_SleepModeEnable();
Remarks
None