1.8.2.23 ADC_INTERRUPT_EOC_MASK Enum
C
typedef enum { ADC_INTERRUPT_EOC_0_MASK = (1U << 0U), ADC_INTERRUPT_EOC_1_MASK = (1U << 1U), ADC_INTERRUPT_EOC_2_MASK = (1U << 2U), ADC_INTERRUPT_EOC_3_MASK = (1U << 3U), ADC_INTERRUPT_EOC_4_MASK = (1U << 4U), ADC_INTERRUPT_EOC_5_MASK = (1U << 5U), ADC_INTERRUPT_EOC_6_MASK = (1U << 6U), ADC_INTERRUPT_EOC_7_MASK = (1U << 7U), ADC_INTERRUPT_EOC_8_MASK = (1U << 8U), ADC_INTERRUPT_EOC_9_MASK = (1U << 9U), ADC_INTERRUPT_EOC_10_MASK = (1U << 10U), ADC_INTERRUPT_EOC_11_MASK = (1U << 11U), ADC_INTERRUPT_EOC_12_MASK = (1U << 12U), ADC_INTERRUPT_EOC_13_MASK = (1U << 13U), ADC_INTERRUPT_EOC_14_MASK = (1U << 14U), ADC_INTERRUPT_EOC_15_MASK = (1U << 15U), ADC_INTERRUPT_EOC_30_MASK = (1U << 30U), ADC_INTERRUPT_EOC_31_MASK = (1U << 31U) }ADC_INTERRUPT_EOC_MASK;
Summary
Identifies EOC interrupt sources number
Description
This enumeration identifies ADC channel end of conversion (EOC) interrupt sources number. This may be ORed together to enable/disable multiple interrupts.
Remarks
None.