1.26.17.14 SDMMCx_ClockSet Function
C
/* x = SDMMC instance number */ bool SDMMCx_ClockSet ( uint32_t clock)
Summary
Sets the SDMMC clock frequency.
Description
Sets the SDMMC clock frequency.
Precondition
SDMMCx_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
clock | SDMMC clock frequency |
Returns
None.
Example
SDMMC1_ClockSet(400000);
Remarks
None.