1.26.17.10 SDMMCx_DmaSetup Function
C
/* x = SDMMC instance number */ void SDMMCx_DmaSetup ( uint8_t* buffer, uint32_t numBytes, SDMMC_DATA_TRANSFER_DIR direction )
Summary
Sets up the DMA for data tranfers.
Description
The client of the SDMMC PLIB must set up the DMA before initiating a data transfer.
Precondition
SDMMCx_Initialize() must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
buffer | Pointer to the read or write buffer (depending on the direction) |
numBytes | Number of bytes to read or write |
direction | Enumeration of SDMMC_DATA_TRANSFER_DIR type indicating the direction of transfer |
Returns
None.
Example
uint8_t readBuffer[512]; SDMMC_DataTransferFlags transferFlags; transferFlags.isDataPresent = true; transferFlags.transferDir = SDMMC_DATA_TRANSFER_DIR_READ; transferFlags.transferType = SDMMC_DATA_TRANSFER_TYPE_SINGLE; // Set up the DMA to read 512 btyes of data SDMMC1_DmaSetup(readBuffer, 512, SDMMC_DATA_TRANSFER_DIR_READ); // Send command to read one block of data from SD card starting at block address 100 SDMMC1_CommandSend(17, 100, SDMMC_CMD_RESP_R1, transferFlags);
Remarks
None.