1.26.17.21 SDMMC_XFER_STATUS Enum
C
typedef enum { // Command transfer completed SDMMC_XFER_STATUS_CMD_COMPLETED = 0x01, // Data transfer completed SDMMC_XFER_STATUS_DATA_COMPLETED = 0x02, // Card insertion event SDMMC_XFER_STATUS_CARD_INSERTED = 0x04, // Card removal event SDMMC_XFER_STATUS_CARD_REMOVED = 0x08 }SDMMC_XFER_STATUS;
Summary
The enumeration lists the status of the transfer.
Description
The enumeration is passed by the SDMMC PLIB in the application event handler to allow the application identify if the event handler is called on completion of command or data or for a card insertion/removal event.
Remarks
None.