1.26.17.9 SDMMCx_ErrorReset Function

C

/* x = SDMMC instance number */

void SDMMCx_ErrorReset ( SDMMC_RESET_TYPE resetType )

Summary

Resets errors as specified by the resetType

Description

Resets errors as specified by the resetType

Precondition

SDMMCx_Initialize() must have been called first for the associated instance.

Parameters

Param Description
resetType Type of error to reset

Returns

None.

Example

SDMMCx_ErrorReset(SDMMC_RESET_ALL);

Remarks

None.