1.8.7.71 FLEXCOM_TWI_SLAVE_TRANSFER_DIR Enum
C
/* TWI slave mode */ typedef enum { /* FLEXCOM TWI Master is writing to slave */ FLEXCOM_TWI_SLAVE_TRANSFER_DIR_WRITE = 0, /* FLEXCOM TWI Master is reading from slave */ FLEXCOM_TWI_SLAVE_TRANSFER_DIR_READ = 1, }FLEXCOM_TWI_SLAVE_TRANSFER_DIR;
Summary
Defines the enum for TWI data transfer direction.
Description
Defines the enum for TWI data transfer direction. The enumeration of this type is returned by the FLEXCOMx_TWI_TransferDirGet() function.
Remarks
None.