1.8.7.25 FLEXCOMx_USART_IrDA_DirectionSet Function
C
/* x = FLEXCOM instance number */
/* Blocking and Non-blocking mode */
void FLEXCOMx_USART_IrDA_DirectionSet( FLEXCOM_IRDA_DIR dir )
Summary
Sets the data transfer direction in IRDA mode
Description
This function sets the transfer direction in IRDA mode. This can be used to enable transmitter and disable receiver OR enable receiver and disable transmitter in the IRDA mode.
Precondition
FLEXCOMx_USART_Initialize must have been called for the associated USART instance.
Parameters
dir - Enum of FLEXCOM_IRDA_DIR type. FLEXCOM_IRDA_DIR_TRANSMIT - enables transmitter and disables receiver. FLEXCOM_IRDA_DIR_RECEIVE - enables receiver and disables transmitter.
Returns
None
Example
FLEXCOMx_USART_IrDA_DirectionSet(FLEXCOM_IRDA_DIR_RECEIVE);
Remarks
None