1.8.7.32 FLEXCOM_USART_DATA Enum

C

/* Blocking, non-blocking and ring buffer mode */

typedef enum
{
    FLEXCOM_USART_DATA_5_BIT = FLEX_US_MR_CHRL_5_BIT,
    FLEXCOM_USART_DATA_6_BIT = FLEX_US_MR_CHRL_6_BIT,
    FLEXCOM_USART_DATA_7_BIT = FLEX_US_MR_CHRL_7_BIT,
    FLEXCOM_USART_DATA_8_BIT = FLEX_US_MR_CHRL_8_BIT,
    FLEXCOM_USART_DATA_9_BIT = FLEX_US_MR_MODE9_Msk,

    /* Force the compiler to reserve 32-bit memory for each enum */
    FLEXCOM_USART_DATA_INVALID = 0xFFFFFFFF

} FLEXCOM_USART_DATA;

Summary

Defines the data width types for the USART peripheral

Description

This may be in the FLEXCOMx_USART_SerialSetup API to change the data width configuration

Remarks

None