1.8.7.29 FLEXCOM_USART_PARITY Enum

C

/* Blocking, non-blocking and ring buffer mode */

typedef enum
{
    FLEXCOM_USART_PARITY_NONE = FLEX_US_MR_PAR_NO,
    FLEXCOM_USART_PARITY_ODD = FLEX_US_MR_PAR_ODD,
    FLEXCOM_USART_PARITY_EVEN = FLEX_US_MR_PAR_EVEN,
    FLEXCOM_USART_PARITY_MARK = FLEX_US_MR_PAR_MARK,
    FLEXCOM_USART_PARITY_SPACE = FLEX_US_MR_PAR_SPACE,
    FLEXCOM_USART_PARITY_MULTIDROP = FLEX_US_MR_PAR_MULTIDROP,

    /* Force the compiler to reserve 32-bit memory for each enum */
    FLEXCOM_USART_PARITY_INVALID = 0xFFFFFFFF

} FLEXCOM_USART_PARITY;

Summary

Defines the parity types for the USART peripheral.

Description

This may be used in the FLEXCOMx_USART_SerialSetup API to change the parity configuration

Remarks

None.