1.26.4.28 DBGU_PARITY Enum
C
/* Blocking, non-blocking and ring buffer mode */
typedef enum
{
DBGU_PARITY_NONE = DBGU_MR_PAR_NO,
DBGU_PARITY_ODD = DBGU_MR_PAR_ODD,
DBGU_PARITY_EVEN = DBGU_MR_PAR_EVEN,
DBGU_PARITY_MARK = DBGU_MR_PAR_MARK,
DBGU_PARITY_SPACE = DBGU_MR_PAR_SPACE,
/* Force the compiler to reserve 32-bit space for each enum */
DBGU_PARITY_INVALID = 0xFFFFFFFF
} DBGU_PARITY;
Summary
Defines the type of parity for DBGU peripheral.
Description
This may be in the DBGU_SerialSetup API to change the parity configuration
Remarks
None