1.26.4.26 DBGU_SERIAL_SETUP Struct

C

/* Blocking, non-blocking and ring buffer mode */

typedef struct
{
    uint32_t baudRate;

    DBGU_PARITY parity;

} DBGU_SERIAL_SETUP;

Summary

Defines the data type for the DBGU serial setup.

Description

This can be used to define a serial setup which may then be used to change the serial setup of the DBGU dynamically by passing an instance of this struct as an argument to the DBGU_SerialSetup API.

Remarks

None