1.29.3.22 CANx_SleepModeExit Function

C

void CANx_SleepModeExit(void) // x - Instance of the CAN peripheral

Summary

Exits CAN peripheral from sleep mode (clock stop request).

Precondition

CANx_Initialize, CANx_MessageRAMConfigSet and CANx_SleepModeEnter must have been called for the associated CAN instance.

Parameters

None.

Returns

None.

Example

CAN0_SleepModeExit();

Remarks

None.