1.29.3.35 CAN_MSG_RAM_CONFIG Struct

C

typedef struct
{
    /* Rx FIFO0 base address */
    can_rxf0e_registers_t *rxFIFO0Address;
    
    /* Rx FIFO1 base address */
    can_rxf1e_registers_t *rxFIFO1Address;
    
    /* Rx Buffer base address */
    can_rxbe_registers_t *rxBuffersAddress;
    
    /* Tx Buffers/FIFO base address */
    can_txbe_registers_t *txBuffersAddress;
    
    /* Tx Event FIFO base address */
    can_txefe_registers_t *txEventFIFOAddress;
    
    /* Standard Message ID Filter base address */
    can_sidfe_registers_t *stdMsgIDFilterAddress;
    
    /* Extended Message ID Filter base address */
    can_xidfe_registers_t *extMsgIDFilterAddress;
} CAN_MSG_RAM_CONFIG;

Summary

CAN Message RAM Configuration structure.

Description

This data structure defines the CAN Message RAM Base address for Rx FIFO0, Rx FIFO1, Rx Buffers, Tx Buffers/FIFO, Tx Event FIFO, Standard Message ID Filter and Extended Message ID Filter configuration.

Remarks

None.