1.29.3.43 CAN_BIT_TIMING Struct

C

typedef struct
{
    /* Nominal bit timing set flag */
    bool nominalBitTimingSet;

    /* Nominal bit timing parameters */
    CAN_NOMINAL_BIT_TIMING nominalBitTiming;

} CAN_BIT_TIMING;

Summary

This structure defines bit timing parameters

Description

This structure defines bit timing parameters

Remarks

None.