1.29.3.7 CANx_TxEventFifoFillLevelGet Function
C
uint8_t CANx_TxEventFifoFillLevelGet(void) // x - Instance of the CAN peripheral
Summary
Returns Tx Event FIFO Fill Level.
Description
This routine returns Tx Event FIFO Fill Level.
Precondition
CANx_Initialize has been called.
Parameters
None.
Returns
Returns Tx Event FIFO Fill Level.
Example
uint8_t fifoFillLevel = 0;
fifoFillLevel = CAN0_TxEventFifoFillLevelGet();
Remarks
None.