1.29.3.40 CAN_TXRX_BUFFERS_CALLBACK_OBJ Struct

C

typedef struct
{
    /* Transfer Event Callback */
    CAN_TXRX_BUFFERS_CALLBACK callback;
    
    /* Transfer Event Callback Context */
    uintptr_t context;
} CAN_TXRX_BUFFERS_CALLBACK_OBJ;

Summary

CAN transfer event callback structure for Tx/Rx Buffers.

Description

This data structure stores transfer event callback and it's context.

Remarks

None.