1.29.3.6 CANx_TxEventFifoRead Function
C
bool CANx_TxEventFifoRead(uint8_t numberOfTxEvent, CAN_TX_EVENT_FIFO *txEventFifo) // x - Instance of the CAN peripheral
Summary
Read Tx Event FIFO for the transmitted messages.
Description
This routine reads Tx Event FIFO for the transmitted messages.
Precondition
CANx_Initialize has been called.
Parameters
Param | Description |
---|---|
numberOfTxEvent | Total number of Tx Event |
txEventFifo | Pointer to Tx Event FIFO |
Returns
Request status. true - Request was successful.
false - Request has failed.
Example
CAN_TX_EVENT_FIFO txEventFifo; // Read 1 Tx Event FIFO Element CAN0_TxEventFifoRead(1, &txEventFifo);
Remarks
None.