1.29.3.29 CAN_INTERRUPT_MASK Enum

C

The CAN Interrupt mask vary based on device family. Refer to the generated header file for the actual interrupt mask types and values.

Summary

CAN Interrupt Mask.

Description

This data type defines the CAN Interrupt sources number.

Remarks

None.