2.35.5 DWDT_NS_Disable Function
C
void DWDT_NS_Disable(void)
Summary
Disables the never secure watchdog timer
Description
This function disables the never secure watchdog timer (NSWDT). NSWDT can only be disabled, if the configurations are not locked during initialization.
Precondition
DWT_Initialize must have been called with lock disabled.
Parameters
None
Returns
None.
Example
DWDT_Initialize();
// Clears the watchdog timer so that it restarts the count
DWDT_NS_Disable();