2.130.31 UART_DATA Enum
C
/* Blocking, non-blocking and ring buffer mode */ The UART_DATA enumerations vary based on the device family. Refer the generated header file for the actual UART_DATA enumerator constants.
Summary
Defines the data bit length for UART peripheral.
Description
This may be in the UARTx_SerialSetup API to change the data bit length configuration
Remarks
None