2.130.33 UART_STOP Enum
C
/* Blocking, non-blocking and ring buffer mode */ The UART_STOP enumerations vary based on the device family. Refer the generated header file for the actual UART_STOP enumerator constants.
Summary
Defines the length of stop bits for UART peripheral.
Description
This may be in the UARTx_SerialSetup API to change the length of stop bits configuration
Remarks
None