2.22.3 CRCCUx_Setup Function
C
void CRCCUx_Setup( CRCCU_POLYNOMIAL polynomial, CRCCU_TWIDTH width ); // x - Instance of the CRCCU peripheral
Summary
Reconfigure the CRCCU peripheral.
Description
This function can be used to setup configuration parameter for CRC calculation.
Precondition
None.
Parameters
Param | Description |
---|---|
polynomial | polynomial to be used |
width | transfer width for CRCCU DMA. |
Returns
None.
Example
CRCCU_Setup(CRCCU_POLYNOMIAL_CCITT8023, CRCCU_TWIDTH_BYTE);
Remarks
None.