2.22.4 CRCCU_POLYNOMIAL Enum
C
typedef enum { /* CCITT8023 Polynom 0x04C11DB7*/ CRCCU_POLYNOMIAL_CCITT8023 = CRCCU_MR_PTYPE_CCITT8023, /* CASTAGNOLI Polynom 0x1EDC6F41 */ CRCCU_POLYNOMIAL_CASTAGNOLI = CRCCU_MR_PTYPE_CASTAGNOLI, /* CCITT16 Polynom 0x1021 */ CRCCU_POLYNOMIAL_CCITT16 = CRCCU_MR_PTYPE_CCITT16 } CRCCU_POLYNOMIAL;
Summary
Identifies the CRC Polynomial to be used.
Description
Enum for the possible CRC Polynomial selections for the CRCCU.
Remarks
None.