2.97.10 RSTC_RESET_TYPE Enum
C
The RSTC reset type vary based on device family. Refer to the generated header file for the actual RSTC reset type types and values.
Summary
Identifies the type of reset.
Description
This enumeration identifies the type of reset.
Remarks
None.