2.97.7 RSTC_CoProcessorPeripheralEnable Function
C
void RSTC_CoProcessorPeripheralEnable(bool enable);
Summary
Asserts/de-asserts reset on co-processor peripherals
Description
This API can be used to either reset the co-processor peripherals or de-assert reset on co-processor peripherals
Precondition
None
Parameters
| Param | Description |
|---|---|
| enable | true - reset co-processor peripherals, false - de-assert reset on co-processor peripherals |
Returns
None.
Example
RSTC_CoProcessorPeripheralEnable(true);