2.97.6 RSTC_CoProcessorEnable Function
C
void RSTC_CoProcessorEnable(bool enable);
Summary
Asserts/de-asserts reset on co-processor
Description
This API can be used to either reset the co-processor or de-assert reset on co-processor
Precondition
None
Parameters
| Param | Description |
|---|---|
| enable | true - reset co-processor, false - de-assert reset on co-processor |
Returns
None.
Example
RSTC_CoProcessorEnable(true);