2.12.19 CCT_FreqDivSet Function
C
void CCT_FreqDivSet( uint32_t divs )
Summary
Sets the divisor value for the free running timer source clock
Description
Sets the divisor value for the free running timer source clock
Precondition
None
Parameters
Param | Description |
---|---|
divs | divider value for the free-running timer source clock |
Returns
None
Example
CCT_FreqDivSet(2);
Remarks
None