2.12.23 CCT_CALLBACK Typedef
C
typedef void (*CCT_CALLBACK)(uintptr_t context);
Summary
Defines the data type and function signature for the CCT peripheral callback function.
Description
This data type defines the function signature for the CCT peripheral callback function. The CCT peripheral will call back the client's function with this signature for various capture/compare events.
Precondition
CCT_Initialize() function must have been called first.
Parameters
| Param | Description |
|---|---|
| context | A value (usually a pointer) which is passed (unused) into the function identified by the callback parameter |
Returns
None
Example
void cct_capture_callback(uintptr_t context) { /* Capture event callback */ } CCT_Capture0CallbackRegister(cct_capture_callback, 0);
Remarks
None