2.12.20 CCT_FrequencyGet Function
C
uint32_t CCT_FrequencyGet(void)
Summary
Returns the frequency of the clock source of free running timer
Description
Returns the frequency of the clock source of free running timer
Precondition
None
Parameters
None
Returns
32-bit Frequency of the clock source of free running timer
Example
uint32_t freq = CCT_FrequencyGet();
Remarks
None