2.99.24 RTC_Timer32InterruptEnable Function
C
void RTC_Timer32InterruptEnable (RTC_TIMER32_INT_MASK interrupt)
Summary
Enable selected RTC interrupt
Description
This function allows the application to enable period match, compare match and periodic event interrupt
Precondition
RTC_Initialize must have been called for the associated RTC instance. The Interrupt option in MCC should have been enabled. The RTC peripheral should have been configured for 32-bit timer counter operation. A valid event handling callback function should have been registered by calling the RTC_Timer32CallbackRegister() function.
Parameters
| Param | Description |
|---|---|
| InterruptMask | Specifies interrupt source to be enabled |
Returns
None.
Example
RTC_Timer32InterruptEnable(RTC_TIMER32_INT_MASK_PERIOD_MATCH);
Remarks
None.