2.99.62 RTC_TIMER16_INT_MASK Enum
C
/* Enum members will vary based on the device used, please refer the plib header file */
typedef enum
{
/* Compare 0 Match */
RTC_TIMER16_INT_MASK_CMP0,
/* Compare 1 Match */
RTC_TIMER16_INT_MASK_CMP1,
/* Compare 0 Match */
RTC_TIMER16_INT_MASK_CMP2,
/* Compare 1 Match */
RTC_TIMER16_INT_MASK_CMP3,
/* Period Match */
RTC_TIMER16_INT_MASK_PERIOD_MATCH,
/* Periodic Interrupt - Prescaler Bit 0 */
RTC_TIMER16_INT_MASK_PER0,
/* Periodic Interrupt - Prescaler Bit 1 */
RTC_TIMER16_INT_MASK_PER1,
/* Periodic Interrupt - Prescaler Bit 2 */
RTC_TIMER16_INT_MASK_PER2,
/* Periodic Interrupt - Prescaler Bit 3 */
RTC_TIMER16_INT_MASK_PER3,
/* Periodic Interrupt - Prescaler Bit 4 */
RTC_TIMER16_INT_MASK_PER4,
/* Periodic Interrupt - Prescaler Bit 5 */
RTC_TIMER16_INT_MASK_PER5,
/* Periodic Interrupt - Prescaler Bit 6 */
RTC_TIMER16_INT_MASK_PER6,
/* Periodic Interrupt - Prescaler Bit 7 */
RTC_TIMER16_INT_MASK_PER7,
/* Tamper Detection*/
RTC_TIMER32_INT_MASK_TAMPER
} RTC_TIMER16_INT_MASK;
/* OR */
typedef enum
{
/* Compare 0 Match */
RTC_TIMER16_INT_MASK_COMPARE0_MATCH,
/* Compare 1 Match */
RTC_TIMER16_INT_MASK_COMPARE1_MATCH,
/* Period Match */
RTC_TIMER16_INT_MASK_PERIOD_MATCH,
} RTC_TIMER16_INT_MASK;
Summary
Possible RTC 16-bit Timer Counter Mode Events.
Description
This enumeration defines the possible events that can occur when the RTC peripheral is configured for 16-bit Timer Counter mode operation. These events are passed into the callback function registered through the RTC_Timer16CallbackRegister() function.
Remarks
Enum members will vary based on device being used. Refer to the device datasheet.