2.99.6 RTC_LastTimeStampGet Function
C
void RTC_LastTimeStampGet(struct tm * sysTime, RTC_TAMP_INPUT tamperInput);
Summary
Reads the timestamp for last occurrence of given tamper input
Description
This function is used to read the timestamp for last occurrence of given tamper input.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| sysTime | This is an output parameter that will be filled with the timestamp |
| tamperInput | RTC tamper input number |
Returns
None
Example
struct tm dateTime; //get the timestamp for last occurrence of given tamper input RTC_LastTimeStampGet(&dateTime, RTC_TAMP_INPUT_0);