2.82.11 PIT_DelayMs Function
C
void PIT_DelayMs(uint32_t ms);
Summary
Delays processing for x milliseconds.
Description
Delays execution by using the PIT timer to determine when given number of milliseconds has expired.
Precondition
PIT is configured and enabled. The PIT interrupt is also enabled.
Parameters
| Param | Description |
|---|---|
| ms | number of milliseconds to delay |
Returns
None.