2.82.13 PIT_TimerCallbackSet Function
C
void PIT_TimerCallbackSet(PIT_CALLBACK callback, uintptr_t context);
Summary
Register callback for PIT interrupt.
Description
When the timer interrupt occurs the given callback will called with the given context.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| callback | Callback function |
| context | Application context |
Returns
None.