2.82.12 PIT_DelayUs Function
C
void PIT_DelayUs(uint32_t us);
Summary
Delays processing for x microseconds.
Description
Delays execution by using the PIT timer to determine when given number of microseconds has expired.
Precondition
PIT is configured and enabled. The PIT interrupt is also enabled.
Parameters
| Param | Description |
|---|---|
| us | number of microseconds to delay |
Returns
None.