2.101.11 RTOS_TMR_CALLBACK Typedef
C
typedef void (*RTOS_TMR_CALLBACK)(uintptr_t context);
Summary
Defines the data type and function signature for the RTOS timer peripheral callback function.
Description
This data type defines the function signature for the RTOS timer peripheral callback function. The RTOS timer peripheral will call back the client's function with this signature when the RTOS timer expires.
Precondition
RTOSTimer_Initialize() function must have been called first.
Parameters
| Param | Description |
|---|---|
| context | A value (usually a pointer) which is passed (unused) into the function identified by the callback parameter |
Returns
None
Example
void rtos_tmr_callback(uintptr_t context) { // Handle RTOS timer callback } RTOSTimer_CallbackRegister(rtos_tmr_callback, 0);
Remarks
None