2.101.3 RTOSTimer_PeriodSet Function
C
void RTOSTimer_PeriodSet(uint32_t period)
Summary
Sets the time period for the RTOS timer
Description
Sets the timer pre-load register
Precondition
RTOSTimer_Initialize() function must have been called first.
Parameters
| Param | Description |
|---|---|
| period | Timer period value |
Returns
None
Example
RTOSTimer_PeriodSet(1000);
Remarks
None