2.101.9 RTOSTimer_CounterGet Function
C
uint32_t RTOSTimer_CounterGet(void)
Summary
Returns the timer counter value for the RTOS timer
Description
Returns the timer counter value for the RTOS timer
Precondition
RTOSTimer_Initialize() function must have been called first.
Parameters
None
Returns
32-bit timer counter value
Example
uint32_t counter = RTOSTimer_CounterGet();
Remarks
None