2.2.9 ACC_STATUS_SOURCE Enum
C
typedef enum
{
/* ACC synchronized comparator output */
ACC_STATUS_SOURCE_COMPARATOR_OUTPUT,
/* ACC comparison edge */
ACC_STATUS_SOURCE_COMPARISON_EDGE,
} ACC_STATUS_SOURCE;
Summary
Identifies ACC Comparison status
Description
This enumeration identifies the ACC Comparison status either from Comparison edge or synchronized comparator output.
Remarks
None.