2.15.34 CLK_PLLConfig Function
C
void CLK_PLLConfig(PLL_ID pllID, uint8_t clkSrc, uint32_t mul, uint32_t fracr,
uint8_t output0Div, uint8_t output1Div);
Summary
Configures PLL parameters
Description
This function configures given PLL clock parameters run-time.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pllID | PLL ID |
| clkSrc | PLL clock source |
| mul | Multiplier factor value for PLL |
| fracr | Fractional loop divider setting |
| output0Div | Divider for PMC output 0 |
| output1Div | Divider for PMC output PLLACK1 |
Returns
None.
Example
CLK_Initialize(); CLK_PLLConfig(PLLA, 0U, 12206U, 131072U, 19U, 1U);
Remarks
Application must take care of dependencies when clock parameters are changed run-time.